SWRA591 April   2019 CC1310 , CC1350

 

  1.   1
    1.     2
    2.     3
      1.      4
    3.     5
      1.      6
      2.      7
    4.     8
    5.     9
    6.     10
    7.     11
      1.      12
        1.       13
        2.       14
        3.       15
        4.       16
        5.       17
      2.      18
        1.       19
        2.       20
        3.       21
        4.       22
    8.     23

Introduction

WB-DSSS uses a well-known method to obtain sensitivity gains by means of coding and spreading the information bits into a series of transmitted symbols.

The transmit spectrum requirements of FCC Section 15.247 for digital transmission systems operating in the 902 MHz - 928 MHz band are as follows:

  • The minimum 6 dB emission bandwidth of the signal shall be at least 500 KHz.
  • The maximum peak conducted output power for transmitter is +30 dBm (1 Watt).
  • The maximum power spectral density is limited to 8 dBm in any 3 KHz band segment within the emission bandwidth during any interval of continuous transmission.