SWRA591 April   2019 CC1310 , CC1350

 

  1.   1
    1.     2
    2.     3
      1.      4
    3.     5
      1.      6
      2.      7
    4.     8
    5.     9
    6.     10
    7.     11
      1.      12
        1.       13
        2.       14
        3.       15
        4.       16
        5.       17
      2.      18
        1.       19
        2.       20
        3.       21
        4.       22
    8.     23

Receiver Performance

In receiver tests, the packet length was 20 bytes. Sensitivity is defined at the BER=10-2 point, which is close to 80% PER for that packet length.