SWRA591 April   2019 CC1310 , CC1350

 

  1.   1
    1.     2
    2.     3
      1.      4
    3.     5
      1.      6
      2.      7
    4.     8
    5.     9
    6.     10
    7.     11
      1.      12
        1.       13
        2.       14
        3.       15
        4.       16
        5.       17
      2.      18
        1.       19
        2.       20
        3.       21
        4.       22
    8.     23

Measured Results

The results shown in the follow sections are measured on 6 devices at 25°C and 3 V. The measurements presented were made on CC1310EM_7XD_7793 boards. The sensitivity is given at BER = 10-2, which is close to 80% PER for a 20 byte packet.

A protocol that normally uses short packets would have an acceptable packet error rate when BER is 1% where as a longer packet (200-2000 byte) would require a BER of around 10-5 to operate properly.