SLVAET8 June   2020 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M , TPS62824A , TPS62825 , TPS62825A , TPS62826 , TPS62826A , TPS62827 , TPS62827A

 

  1.   Powering VCCINT_VCU Rail in the Xilinx® Zynq®UltraScale+™ Family of Multiprocessors
    1.     Trademarks
    2. 1 Introduction
    3. 2 Proposed Solution
      1. 2.1 Light Load Efficiency and Fast Transient Response
      2. 2.2 Fixed Frequency and Noise Control
    4. 3 Summary
    5. 4 References

Powering VCCINT_VCU Rail in the Xilinx® Zynq®UltraScale+™ Family of Multiprocessors

In the Xilinx® Zynq®UltraScale+™ family of multiprocessor systems-on-chip (MPSoC), the highly integrated -EV devices are designed for applications requiring high definition video and feature an embedded high performance video codec unit (VCU). The VCU needs to be powered by an independent 0.9-V internal supply rail named VCCINT_VCU. This short technical note is an extension to the reference guide for Integrated Power Supply Reference Design for Xilinx® Zynq® UltraScale+™ ZU5EV and Artix® 7 FPGAs and discusses low power buck converters to power the VCCINT_VCU rail depending on the requirements of the end application.