SLVAET8 June   2020 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M , TPS62824A , TPS62825 , TPS62825A , TPS62826 , TPS62826A , TPS62827 , TPS62827A

 

  1.   Powering VCCINT_VCU Rail in the Xilinx® Zynq®UltraScale+™ Family of Multiprocessors
    1.     Trademarks
    2. 1 Introduction
    3. 2 Proposed Solution
      1. 2.1 Light Load Efficiency and Fast Transient Response
      2. 2.2 Fixed Frequency and Noise Control
    4. 3 Summary
    5. 4 References

Light Load Efficiency and Fast Transient Response

Texas Instruments DCS-Control topology is an advanced DC/DC converter architecture that combines the advantages of hysteretic and voltage mode control in order to provide excellent DC-voltage and load-transient regulation, low output voltage ripple, and a seamless transition from pulse-width modulation (PWM) to Power Save Mode (PSM) operation as shown in High-efficiency, low-ripple DCS-Control™ offers seamless PWM/power-save transitions article. DCS-Control devices, like the TPS6282X TPS6282x, 2.4-V to 5.5-V input, 2-, 3-, 4-A step-down converter with 1% output accuracy in 1.5-mm × 1.5-mm QFN package data sheet, can support applications where highest efficiency is required over a large output current range, and excellent transient response is required to cleanly power dynamic loads in processors, like for example the VCCINT_VCU rail.

The TPS6282X is a 2.4-V to 5.5-V input step-down converter pin-to-pin family featuring output currents ranging from 1/2-A to 4-A and available in a 1.5-mm x 1.5-mm QFN package. Some device versions include an automatically entered power save mode (PSM) to maintain high efficiency down to very light loads for extending the system battery runtime. The internal reference allows regulating the output voltage with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C.

TPS62810-Q1 TPS62811-Q1 TPS62812-Q1 TPS62813-Q1 TPS62825, TPS62826 TPS62827 TPS62824A TPS62825A TPS62826A TPS62827A fig2a.gifFigure 1. Typical TPS6282X Application Circuit
TPS62810-Q1 TPS62811-Q1 TPS62812-Q1 TPS62813-Q1 TPS62825, TPS62826 TPS62827 TPS62824A TPS62825A TPS62826A TPS62827A D001_SLVAET8.gifFigure 2. Efficiency vs. Load at VIN=5V
TPS62810-Q1 TPS62811-Q1 TPS62812-Q1 TPS62813-Q1 TPS62825, TPS62826 TPS62827 TPS62824A TPS62825A TPS62826A TPS62827A fig1c.pngFigure 3. Load transient Performance with Iout = 0.05A to 1A