SLVAET8 June   2020 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M , TPS62824A , TPS62825 , TPS62825A , TPS62826 , TPS62826A , TPS62827 , TPS62827A

 

  1.   Powering VCCINT_VCU Rail in the Xilinx® Zynq®UltraScale+™ Family of Multiprocessors
    1.     Trademarks
    2. 1 Introduction
    3. 2 Proposed Solution
      1. 2.1 Light Load Efficiency and Fast Transient Response
      2. 2.2 Fixed Frequency and Noise Control
    4. 3 Summary
    5. 4 References

Introduction

In the Integrated Power Supply Reference Design for Xilinx® Zynq® UltraScale+™ ZU5EV and Artix® 7 FPGAs, the system input power source is DC 5-V, provided by a YU0506, 30-W 5-V 6-A AC/DC Power Adapter. For the VCCINT_VCU rail, this input voltage needs to be regulated down to 0.9-V (±3%) and sustain a current ranging from 500-mA up to 3-A depending on the complexity of the video processing tasks in the end application.

Table 1. Key Specification Relevant for the VCCINT_VCU Rail

Parameter Specifications Details
Input power source DC 5-v, 6-1 (30-W) YU506
VCCINT_VCU 0.9-V, ±3%, up to 3-A Independent rail for -EV product variants