ZHCU741 July 2020
Figure 3-22 CISPR 25 Class 5 EMI
Scan.
CISPR 25 Class 5 limits, peak and average, scan. Highbeam/Lowbeam, Turn Indicator and Daytime Running light powered. For more informaiton on EMI filter design, see the applications notes AN-2162 Simple Success With Conducted EMI From DC-DC Converters and Input Filter Design for Switching Power Supplies.