ZHCSYN2A July   2025  – September 2025 TMUX5411 , TMUX5412 , TMUX5413

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 应用
  4. 3 Description
  5. 4 引脚配置和功能
  6. 5 规格
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  ±15V Dual Supply: Electrical Characteristics 
    6. 5.6  ±15V Dual Supply: Switching Characteristics 
    7. 5.7  48V Single Supply: Electrical Characteristics 
    8. 5.8  48V Single Supply: Switching Characteristics 
    9. 5.9  12 V Single Supply: Electrical Characteristics 
    10. 5.10 12V Single Supply: Switching Characteristics 
    11. 5.11 Typical Characteristics
  7. 6 参数测量信息
    1. 6.1  导通电阻
    2. 6.2  关断漏电流
    3. 6.3  导通漏电流
    4. 6.4  tON and tOFF Time
    5. 6.5  传播延迟
    6. 6.6  电荷注入
    7. 6.7  Off Isolation
    8. 6.8  Channel-to-Channel Crosstalk
    9. 6.9  Bandwidth
    10. 6.10 THD + 噪声
    11. 6.11 Power Supply Rejection Ratio (PSRR)
  8. 7 详细说明
    1. 7.1 概述
    2. 7.2 功能方框图
    3. 7.3 特性说明
      1. 7.3.1 双向运行
      2. 7.3.2 轨到轨运行
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 上电时序不受限制
    4. 7.4 Device Functional Modes
      1. 7.4.1 真值表
  9. 8 应用和实施
    1. 8.1 Application Information
      1. 8.1.1 Typical Application - Gain Switching
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Application Curve
    2. 8.2 Power Supply Recommendations
    3. 8.3 布局
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. 9 器件和文档支持
    1. 9.1 文档支持
      1. 9.1.1 相关文档
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 商标
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11机械、封装和可订购信息

48V Single Supply: Electrical Characteristics 

VDD = +48V, VSS = 0V, GND = 0V (unless otherwise noted) 
Typical at VDD = +48V, VSS = 0V, TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
ANALOG SWITCH
RON On-resistance VS = 5V to 43V
ID = –10mA
Refer to On-Resistance
25°C 21 26 Ω
–40°C to +85°C 32 Ω
–40°C to +125°C 40 Ω
ΔRON On-resistance mismatch between channels VS = 5V to 43V
ID = –10mA
Refer to On-Resistance
25°C 0.14 1 Ω
–40°C to +85°C 1.6 Ω
–40°C to +125°C 1.7 Ω
RON FLAT On-resistance flatness VS = 5V to 43V
ID = –10mA
Refer to On-Resistance
25°C 0.04 0.6 Ω
–40°C to +85°C 0.7 Ω
–40°C to +125°C 0.8 Ω
RON DRIFT On-resistance drift VS = 24V, IS = –10mA
Refer to On-Resistance
–40°C to +125°C 0.085 Ω/°C
IS(OFF) Source off leakage current(1) VDD = 48V, VSS = 0V
Switch state is off
VS = 43V / 1V
VD = 1V / 43V
Refer to Off-Leakage Current
25°C 0.004 nA
–40°C to +85°C –25 25 nA
–40°C to +125°C –35 35 nA
ID(OFF) Drain off leakage current(1) VDD = 48V, VSS = 0V
Switch state is off
VS = 43V / 1V
VD = 1V / 43V
Refer to Off-Leakage Current
25°C 0.004 nA
–40°C to +85°C –25 25 nA
–40°C to +125°C –35 35 nA
IS(ON)
ID(ON)
Channel on leakage current(2) VDD = 44V, VSS = 0V
Switch state is on
VS = VD = 40V or 1V
Refer to Section 6.3
25°C 0.004 nA
–40°C to +85°C –25 25 nA
–40°C to +125°C -35 35 nA
LOGIC INPUTS (SEL / EN pins)
IIL Input leakage current –40°C to +125°C -0.1 –0.001 0.1 µA
CIN Logic input capacitance –40°C to +125°C 5 pF
POWER SUPPLY
IDD VDD supply current VDD = 48V, VSS = 0V
Logic inputs = 0V, 5V, or VDD
25°C 125 155 µA
–40°C to +85°C 170 µA
–40°C to +125°C   180 µA
IDD (1.8V) VDD supply current VDD = 48V, VSS = 0V
Logic inputs = 1.8V
–40°C to +125°C 190 µA
IDDQ VDD quiescent supply current VDD = 48V, VSS = 0V
All Switches OFF
–40°C to +125°C 65 µA
When VS is positive, VD is negative, or when VS is negative, VD is positive.
When VS is at a voltage potential, VD is floating, or when VD is at a voltage potential, VS is floating.