ZHCSYN2A July   2025  – September 2025 TMUX5411 , TMUX5412 , TMUX5413

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 应用
  4. 3 Description
  5. 4 引脚配置和功能
  6. 5 规格
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  ±15V Dual Supply: Electrical Characteristics 
    6. 5.6  ±15V Dual Supply: Switching Characteristics 
    7. 5.7  48V Single Supply: Electrical Characteristics 
    8. 5.8  48V Single Supply: Switching Characteristics 
    9. 5.9  12 V Single Supply: Electrical Characteristics 
    10. 5.10 12V Single Supply: Switching Characteristics 
    11. 5.11 Typical Characteristics
  7. 6 参数测量信息
    1. 6.1  导通电阻
    2. 6.2  关断漏电流
    3. 6.3  导通漏电流
    4. 6.4  tON and tOFF Time
    5. 6.5  传播延迟
    6. 6.6  电荷注入
    7. 6.7  Off Isolation
    8. 6.8  Channel-to-Channel Crosstalk
    9. 6.9  Bandwidth
    10. 6.10 THD + 噪声
    11. 6.11 Power Supply Rejection Ratio (PSRR)
  8. 7 详细说明
    1. 7.1 概述
    2. 7.2 功能方框图
    3. 7.3 特性说明
      1. 7.3.1 双向运行
      2. 7.3.2 轨到轨运行
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 上电时序不受限制
    4. 7.4 Device Functional Modes
      1. 7.4.1 真值表
  9. 8 应用和实施
    1. 8.1 Application Information
      1. 8.1.1 Typical Application - Gain Switching
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Application Curve
    2. 8.2 Power Supply Recommendations
    3. 8.3 布局
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. 9 器件和文档支持
    1. 9.1 文档支持
      1. 9.1.1 相关文档
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 商标
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11机械、封装和可订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VDD – VSS Supply voltage 55 V
VDD –0.5 55 V
VSS –55 0.5 V
VSEL or VEN Logic control input pin voltage (SELx) –0.5 55 V
ISEL or IEN Logic control input pin current (SELx) -30 30 mA
VS or VD Source or drain voltage (Sx, Dx) VSS–0.5 VDD+0.5 V
IS or ID (CONT) Source or drain continuous current (Sx, Dx) -30 30 mA
Ipeak Source or drain pulse current (Sx, Dx: pulsed at 1ms, 10% duty cycle max) -100 100 mA
TA Ambient temperature –55 125 °C
Tstg Storage temperature –65 150 °C
TJ Junction temperature 150 °C
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to ground, unless otherwise specified.