TP1 (ceramic) = 20.0°C (measured)
TP2 (window) = 27.0°C (measured)
TP3 (window) = 29.0°C (measured)
QINCIDENT = 20.0W (measured)
QELECTRICAL = 9.5W
RMIN_ARRAY-TO-CERAMIC = 0.30°C/W
QARRAY = 9.5W + (20.0W × 0.26) = 14.7W
TMIN_ARRAY = 20.0°C + (14.7W × 0.30°C/W) =24.41°C
TDELTA_MAX = [maximum of TP2 or TP3] -TMIN_ARRAY = 29.0°C - 24.41°C = 4.59°C