ZHCSXY6B May   2005  – March 2025 TPIC6596

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Thermal Resistance Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Serial-In Interface
      2. 7.3.2 Clear Register
      3. 7.3.3 Output Control
      4. 7.3.4 Cascaded Application
      5. 7.3.5 Current Limit Function
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operating with Vcc < 4.5V
      2. 7.4.2 Operating with 5.5V < Vcc ≤ 7V
  9. 8 Device and Documentation Support
    1. 8.1 接收文档更新通知
    2. 8.2 支持资源
    3. 8.3 Trademarks
    4. 8.4 静电放电警告
    5. 8.5 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)

MIN MAX UNIT
VCC Logic supply voltage 7 V
VI Logic input voltage range -0.3 7 V
VDS Power DMOS drain-to-source voltage 45 V
Continuous source-drain diode anode current 1 A
Pulsed source-drain diode anode current 2 A
Pulsed drain current, each output, all outputs on, see also (3) 750 mA
IDn Continuous drain current, each output, all outputs on, TA = 25° 250 mA
IDM, Peak drain current single output, TA = 25°C (See (3)) 2 A
EAS Single-pulse avalanche energy (See (4)) 75 mJ
IAS Avalanche current (See (4)) 1 A
Continuous total power dissipation see Section 5.2 (5)
TJ Operating virtual junction temperature range -40 150 °C
Tstg Storage temperature −65 150 °C
Lead temperature 1, 6mm (1/16 inch) from case for 10 seconds 260 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values are with respect to network ground terminal GND.
Pulse duration ≤ 100µs, duty cycle ≤ 2 %
DRAIN supply voltage = 15V, starting junction temperature (TJS) = 25°C, L = 100mH, IAS = 1A (see Figure 5-1).
See Dissipation Table