ZHCSX48B July 2024 – November 2026 BQ25820
PRODUCTION DATA
CVAC = 160µF,COUT = 160µF

| VAC = 20V | VBAT = 20V | ICHG = 5A |

| VAC = 20V | VBAT = 24V | ICHG = 5A |

| VAC = 20V | VBAT = 24V | ICHG = 5A |

| VAC = 24V | VBAT = 20V | ICHG = 5A |

| VAC = 24V | VBAT = 24V | ICHG = 5A |

| VBAT = 24V | VAC_REV = 20V | ILOAD = 4A |

| VBAT = 28V | VAC_REV = 5V | ILOAD = 0.5A → 4.5A |

| VBAT = 28V | VAC_REV = 48V | ILOAD = 0.5A → 4.5A |

| VAC = 20V → 0V | VBAT = 20V | ICHG = 5A |

| VAC = 20V | VBAT = 24V | ICHG = 5A |

| VAC = 20V | VBAT = 24V | ICHG = 5A |

| VAC = 24V | VOUT = 28V | ICHG = 5A |

| VOC = 30V ISC = 3.5A |
VBAT = 24V | EN_CHG = 0 → 1 |

| VBAT = 24V | VAC_REV = 20V | ILOAD = 4A |

| VBAT = 28V | VAC_REV = 28V | ILOAD = 0.5A → 4.5A |