ZHCSWP5F May   2003  – July 2024 MAX211

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Protection
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Electrical Characteristics, Driver
    7. 5.7 Switching Characteristics, Driver
    8. 5.8 Electrical Characteristics, Receiver
    9. 5.9 Switching Characteristics, Receiver
  7. 6 Parameter Measurement Information
  8. 7 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitor Selection
      2. 8.1.2 Electrostatic Discharge (ESD) Protection
      3. 8.1.3 ESD Test Conditions
      4. 8.1.4 Human-Body Model
      5. 8.1.5 Machine Model
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Switching Characteristics, Receiver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see (3))
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
tPLH (R) Propagation delay time, low- to high-level output CL= 150pF, See Figure 6-4 0.5 10 µs
tPHL (R) Propagation delay time, high- to low-level output CL= 150pF, See Figure 6-4 0.5 10 µs
ten Output enable time CL= 150pF, See Figure 6-5 RL = 1kΩ, 600 ns
tdis Output disable time CL= 150pF, See Figure 6-5 RL = 1kΩ, 200 ns
tsk(p) Pulse skew(2) See Figure 6-3 300 ns
All typical values are at VCC = 5V, and TA = 25°C.
Pulse skew is defined as |tPLH − tPHL| of each channel of the same device.
Test conditions are C1−C4 = 0.1µF, at VCC = 5V ± 0.5V.