ZHCSWP5F May   2003  – July 2024 MAX211

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Protection
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Electrical Characteristics, Driver
    7. 5.7 Switching Characteristics, Driver
    8. 5.8 Electrical Characteristics, Receiver
    9. 5.9 Switching Characteristics, Receiver
  7. 6 Parameter Measurement Information
  8. 7 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitor Selection
      2. 8.1.2 Electrostatic Discharge (ESD) Protection
      3. 8.1.3 ESD Test Conditions
      4. 8.1.4 Human-Body Model
      5. 8.1.5 Machine Model
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics, Driver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see (3) and Figure 6-4)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VOH High-level output voltage DOUT at RL = 3kΩ to GND 5 9 V
VOL Low-level output voltage DOUT at RL = 3kΩ to GND −5 −9 V
IIH Driver high-level input current DIN = VCC 15 200 µA
Control high-level input current EN, SHDN = VCC 3 10
IIL Driver low-level input current DIN = 0V −15 −200 µA
Control low-level input current EN, SHDN = 0V −3 −10
IOS (2) Short-circuit output current VCC = 5.5V, VO = 0V ±10 ±60 mA
ro Output resistance VCC, V+, and V− = 0V, VO = ±2V 300 Ω
All typical values are at VCC = 5V, and TA = 25°C.
Short-circuit durations should be controlled to prevent exceeding the device absolute power dissipation ratings, and not more than one output should be shorted at a time.
Test conditions are C1−C4 = 0.1µF at VCC = 5V ± 0.5V.