ZHCSWP5F May   2003  – July 2024 MAX211

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Protection
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Electrical Characteristics, Driver
    7. 5.7 Switching Characteristics, Driver
    8. 5.8 Electrical Characteristics, Receiver
    9. 5.9 Switching Characteristics, Receiver
  7. 6 Parameter Measurement Information
  8. 7 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitor Selection
      2. 8.1.2 Electrostatic Discharge (ESD) Protection
      3. 8.1.3 ESD Test Conditions
      4. 8.1.4 Human-Body Model
      5. 8.1.5 Machine Model
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCC(2)Supply voltage range−0.36V
V+ (2)Positive charge pump voltage rangeVCC − 0.314V
V− (2)Negative charge pump voltage range0.3−14V
VIInput voltage rangeDrivers−0.3V+ + 0.3V
Receivers

(DW package)

±30V
Receivers

(DB package)

±25

V

VOOutput voltage rangeDriversV− − 0.3VV+ + 0.3V
Receivers−0.3VCC + 0.3V
Short-circuit durationDOUTContinuous
TJOperating virtual junction temperature150°C
TstgStorage temperature range−65150°C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to network GND.