ZHCSWP3A June 2007 – July 2024 TRS213
PRODUCTION DATA

| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| DOUT3 | 1 | O | RS-232 driver outputs |
| DOUT1 | 2 | O | RS-232 driver outputs |
| DOUT2 | 3 | O | RS-232 driver outputs |
| RIN2 | 4 | I | RS-232 receiver input |
| ROUT2 | 5 | O | Receiver output |
| DIN2 | 6 | I | Driver inputs |
| DIN1 | 7 | I | Driver inputs |
| ROUT1 | 8 | O | Receiver output |
| RIN1 | 9 | I | RS-232 receiver input |
| GND | 10 | - | Ground |
| VCC | 11 | - | Supply voltage |
| C1+ | 12 | - | Positive terminal of the voltage-doubler charge-pump capacitor |
| V+ | 13 | - | Positive charge pump output voltage |
| C1− | 14 | - | Negative terminal of the voltage-doubler charge-pump capacitor |
| C2+ | 15 | - | Positive terminal of the voltage-doubler charge-pump capacitor |
| C2− | 16 | - | Negative terminal of the voltage-doubler charge-pump capacitor |
| V− | 17 | - | Negative charge pump output voltage |
| RIN5 | 18 | I | RS-232 receiver input |
| ROUT5 | 19 | O | Receiver output |
| DIN3 | 20 | I | Driver inputs |
| DIN4 | 21 | I | Driver inputs |
| ROUT4 | 22 | O | Receiver output |
| RIN4 | 23 | I | RS-232 receiver input |
| EN | 24 | I | Active high enable |
| SHDN | 25 | I | Active low shutdown |
| ROUT3 | 26 | O | Receiver output |
| RIN3 | 27 | I | RS-232 receiver input |
| DOUT4 | 28 | O | RS-232 driver outputs |