ZHCSWP3A June   2007  – July 2024 TRS213

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Electrical Characteristics
    5. 5.5  Electrical Characteristics, Driver
    6. 5.6  Switching Characteristics, Driver
    7. 5.7  ESD Protection, Driver
    8. 5.8  Electrical Characteristics, Receiver
    9. 5.9  Switching Characteristics, Receiver
    10. 5.10 ESD Protection, Receiver
  7. 6 Parameter Measurement Information
  8. 7 Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Typical Application
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 商标
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VCC Supply voltage range –0.3 6 V
V+ Positive charge-pump voltage range(2) VCC – 0.3 14 V
V– Negative charge-pump voltage range(2) 0.3 –14 V
VI Input voltage range Drivers –0.3 V+ + 0.3 V
Receivers

(DB Package)

±25
Receivers

(DW Package)

±30 V
VO Output voltage range Drivers V– – 0.3 V+ + 0.3 V
Receivers –0.3 VCC + 0.3
DOUT Short-circuit duration Continuous
TJ Operating virtual junction temperature 150 C°
Tstg Storage temperature range –65 150 C°
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to network GND.