ZHCSWP3A June   2007  – July 2024 TRS213

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Electrical Characteristics
    5. 5.5  Electrical Characteristics, Driver
    6. 5.6  Switching Characteristics, Driver
    7. 5.7  ESD Protection, Driver
    8. 5.8  Electrical Characteristics, Receiver
    9. 5.9  Switching Characteristics, Receiver
    10. 5.10 ESD Protection, Receiver
  7. 6 Parameter Measurement Information
  8. 7 Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Typical Application
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 商标
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics, Receiver

over operating free-air temperature range (unless otherwise noted) (see Figure 8-1), and see note(3)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VOH High-level output voltage IOH = –1mA VCC – 0.4 V
VOL Low-level output voltage IOH = 1.6mA 0.4 V
VIT+ Positive-going
input threshold voltage
VCC = 5V, TA = 25°C Active mode 1.7 2.4 V
Shutdown mode (R4–R5) 1.5 2.4
VIT– Negative-going
input threshold voltage
VCC = 5V, TA = 25°C Active mode 0.8 1.2 V
Shutdown mode (R4–R5) 0.6 1.5
Vhys(2) Input hysteresis (VIT+, VIT–) VCC = 5V 0.5 1 V
rI Input resistance VCC = 5V, TA = 25°C 3 5 7 kΩ
Output leakage current EN = 0V, 0 ≤ ROUT ≤ VCC, R1–R3 ±0.05 ±10 μA
All typical values are at VCC = 5V, and TA = 25°C.
No hysteresis in shudown mode
Test conditions are C1–C4 = 0.1μF at VCC = 5V ± 0.5 V.