ZHCSUC4A January 2024 – April 2024 SN74AC595-Q1
PRODUCTION DATA
| 参数 | 从(输入) | 到(输出) | VCC | TA = 25°C | -40°C 至 85°C | -40°C 至 125°C | 单位 | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 最小值 | 典型值 | 最大值 | 最小值 | 典型值 | 最大值 | 最小值 | 典型值 | 最大值 | |||||
| tPZL | OE | Q | 1.5V | 58 | ns | ||||||||
| tPZH | OE | Q | 1.5V | 54 | ns | ||||||||
| tPLZ | OE | Q | 1.5V | 42 | ns | ||||||||
| tPHZ | OE | Q | 1.5V | 50 | ns | ||||||||
| tPLH | RCLK | QA - QH | 1.5V | 60 | ns | ||||||||
| tPHL | RCLK | QA - QH | 1.5V | 60 | ns | ||||||||
| tPLH | SRCLK | QH' | 1.5V | 64 | ns | ||||||||
| tPHL | SRCLK | QH' | 1.5V | 63 | ns | ||||||||
| tPHL | SRCLR | QH' | 1.5V | 51 | ns | ||||||||
| tPZL | OE | Q | 1.8V | 38 | ns | ||||||||
| tPZH | OE | Q | 1.8V | 35 | ns | ||||||||
| tPLZ | OE | Q | 1.8V | 27 | ns | ||||||||
| tPHZ | OE | Q | 1.8V | 32 | ns | ||||||||
| tPLH | RCLK | QA - QH | 1.8V | 37 | ns | ||||||||
| tPHL | RCLK | QA - QH | 1.8V | 38 | ns | ||||||||
| tPLH | SRCLK | QH' | 1.8V | 39 | ns | ||||||||
| tPHL | SRCLK | QH' | 1.8V | 39 | ns | ||||||||
| tPHL | SRCLR | QH' | 1.8V | 34 | ns | ||||||||
| tPZL | OE | Q | 2.5V | 24 | ns | ||||||||
| tPZH | OE | Q | 2.5V | 22 | ns | ||||||||
| tPLZ | OE | Q | 2.5V | 13 | ns | ||||||||
| tPHZ | OE | Q | 2.5V | 16 | ns | ||||||||
| tPLH | RCLK | QA - QH | 2.5V | 21 | ns | ||||||||
| tPHL | RCLK | QA - QH | 2.5V | 21 | ns | ||||||||
| tPLH | SRCLK | QH' | 2.5V | 22 | ns | ||||||||
| tPHL | SRCLK | QH' | 2.5V | 22 | ns | ||||||||
| tPHL | SRCLR | QH' | 2.5V | 20 | ns | ||||||||
| tPZL | OE | Q | 3.3V | 19 | ns | ||||||||
| tPZH | OE | Q | 3.3V | 17 | ns | ||||||||
| tPLZ | OE | Q | 3.3V | 10 | ns | ||||||||
| tPHZ | OE | Q | 3.3V | 12 | ns | ||||||||
| tPLH | RCLK | QA - QH | 3.3V | 17 | ns | ||||||||
| tPHL | RCLK | QA - QH | 3.3V | 17 | ns | ||||||||
| tPLH | SRCLK | QH' | 3.3V | 18 | ns | ||||||||
| tPHL | SRCLK | QH' | 3.3V | 18 | ns | ||||||||
| tPHL | SRCLR | QH' | 3.3V | 16 | ns | ||||||||
| tPZL | OE | Q | 5V | 13 | ns | ||||||||
| tPZH | OE | Q | 5V | 12 | ns | ||||||||
| tPLZ | OE | Q | 5V | 6 | ns | ||||||||
| tPHZ | OE | Q | 5V | 8 | ns | ||||||||
| tPLH | RCLK | QA - QH | 5V | 12 | ns | ||||||||
| tPHL | RCLK | QA - QH | 5V | 11 | ns | ||||||||
| tPLH | SRCLK | QH' | 5V | 12 | ns | ||||||||
| tPHL | SRCLK | QH' | 5V | 12 | ns | ||||||||
| tPHL | SRCLR | QH' | 5V | 11 | ns | ||||||||