ZHCSTL6A October 2023 – July 2024 MSPM0C1103-Q1 , MSPM0C1104-Q1
PRODUCTION DATA
| PARAMETER | MCLK | -40°C | 25°C | 85°C | 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
| RUN Mode | |||||||||||
| IDDRUN | MCLK=SYSOSC, While(1), execute from flash | 24MHz | 2.06 | 2.20 | 2.08 | 2.35 | 2.09 | 2.40 | 2.21 | 2.45 | mA |
| IDDRUN, per MHz | MCLK=SYSOSC, While(1), execute from flash | 24MHz | 86 | 92 | 87 | 98 | 87 | 100 | 92 | 102 | uA/Mhz |
| SLEEP Mode | |||||||||||
| IDDSLEEP | MCLK=SYSOSC, CPU is halted | 24MHz | 1115 | 1256 | 1132 | 1268 | 1149 | 1380 | 1214 | 1680 | uA |