ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | SGMII Type Select | Reserved | |||||
| RO-0 | RW-0 | RO-0 | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15 | Reserved | RO | 0 | Reserved |
| 14 | SGMII Type Select | RW | 0 | SGMII Type Select: 1 = 6-wire SGMII (RXCLK_P and RXCLK_M enabled) 0 = 4-wire SGMII |
| 13:0 | Reserved | RW | 0 | Reserved |