ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | Test Mode 1 Symbol Control | ||||||
| RO-0000 00 | RW-01 1100 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | |||||||
| RO-0000 | |||||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:10 | Reserved | RO | 0000 00 | Reserved |
| 9:4 | Test Mode 1 Symbol Control | RW | 01 1100 | Test Mode 1 Symbol Control: Sets the number of +1/-1 symbols to send in Test Mode 1 Number of Symbols = (2*FIELD_VALUE + 2) Example: FIELD_VALUE = 28 Number of Symbols = (2*28 + 2) = 58 Time = 58*15ns = 870ns |
| 3:0 | Reserved | RW | 0000 | Reserved |