ZHCSSJ4B December 2022 – April 2024 CC1354R10
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSCLK 1/tsclk |
SPI clock frequency | Master Mode 1.8 < VDDS < 3.8 |
12 | MHz | ||
| Slave Mode 2.7 < VDDS < 3.8 |
8 | |||||
| Slave Mode VDDS < 2.7 |
7 | |||||
| DCSCK | SCK Duty Cycle | 45 | 50 | 55 | % | |