ZHCSSJ4B December 2022 – April 2024 CC1354R10
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General Parameters | ||||||
| Max output power, 2.4GHz PA | Differential mode, delivered to a single-ended 50 Ω load through a balun | 5 | dBm | |||
| Output power programmable range, 2.4GHz PA | Differential mode, delivered to a single-ended 50 Ω load through a balun | 26 | dB | |||
| Spurious emissions and harmonics | ||||||
| Spurious emissions, 2.4GHz PA | f < 1GHz, outside restricted bands | +5dBm setting | < -36 | dBm | ||
| f < 1GHz, restricted bands ETSI | < -47 | dBm | ||||
| f < 1GHz, restricted bands FCC | < -55 | dBm | ||||
| f > 1GHz, including harmonics | < –42 | dBm | ||||
| Harmonics, 2.4GHz PA | Second harmonic | < -42 | dBm | |||
| Third harmonic | < -42 | dBm | ||||
| IEEE 802.15.4-2006 2.4GHz (OQPSK DSSS1:8, 250kbps) | ||||||
| Error vector magnitude, 2.4-GHz PA | +5dBm setting | 2 | % | |||