ZHCSSJ4B December   2022  – April 2024 CC1354R10

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 功能方框图
  6. 5 Device Comparison
  7. 6 Pin Configuration and Functions
    1. 6.1 Pin Diagram—RGZ Package (Top View)
    2. 6.2 Signal Descriptions—RGZ Package
    3. 6.3 Connections for Unused Pins and Modules—RGZ Package
    4. 6.4 Pin Diagram—RSK Package (Top View)
    5. 6.5 Signal Descriptions—RSK Package
    6. 6.6 Connection of Unused Pins and Module—RSK Package
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Power Supply and Modules
    5. 7.5  Power Consumption—Power Modes
    6. 7.6  Power Consumption—Radio Modes
    7. 7.7  Nonvolatile (Flash) Memory Characteristics
    8. 7.8  Thermal Resistance Characteristics
    9. 7.9  RF Frequency Bands
    10. 7.10 861MHz to 1054MHz—Receive (RX)
    11. 7.11 861MHz to 1054MHz—Transmit (TX) 
    12. 7.12 861MHz to 1054MHz - PLL Phase Noise Wideband Mode
    13. 7.13 861MHz to 1054MHz - PLL Phase Noise Narrowband Mode
    14. 7.14 Bluetooth Low Energy—Receive (RX)
    15. 7.15 Bluetooth Low Energy—Transmit (TX)
    16. 7.16 Zigbee and Thread - IEEE 802.15.4-2006 2.4GHz (OQPSK DSSS1:8, 250kbps) - RX
    17. 7.17 Zigbee and Thread - IEEE 802.15.4-2006 2.4GHz (OQPSK DSSS1:8, 250kbps) - TX
    18. 7.18 Timing and Switching Characteristics
      1. 7.18.1 Reset Timing
      2. 7.18.2 Wakeup Timing
      3. 7.18.3 Clock Specifications
        1. 7.18.3.1 48MHz Clock Input (TCXO)
        2. 7.18.3.2 48MHz Crystal Oscillator (XOSC_HF)
        3. 7.18.3.3 48MHz RC Oscillator (RCOSC_HF)
        4. 7.18.3.4 2MHz RC Oscillator (RCOSC_MF)
        5. 7.18.3.5 32.768 kHz Crystal Oscillator (XOSC_LF)
        6. 7.18.3.6 32 kHz RC Oscillator (RCOSC_LF)
      4. 7.18.4 Serial Peripheral Interface (SPI) Characteristics
        1. 7.18.4.1 SPI Characteristics
        2. 7.18.4.2 SPI Master Mode
        3. 7.18.4.3 SPI Master Mode Timing Diagrams
        4. 7.18.4.4 SPI Slave Mode
        5. 7.18.4.5 SPI Slave Mode Timing Diagrams
      5. 7.18.5 UART
        1. 7.18.5.1 UART Characteristics
    19. 7.19 Peripheral Characteristics
      1. 7.19.1 ADC
        1. 7.19.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 7.19.2 DAC
        1. 7.19.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 7.19.3 Temperature and Battery Monitor
        1. 7.19.3.1 Temperature Sensor
        2. 7.19.3.2 Battery Monitor
      4. 7.19.4 Comparators
        1. 7.19.4.1 Low-Power Clocked Comparator
        2. 7.19.4.2 Continuous Time Comparator
      5. 7.19.5 Current Source
        1. 7.19.5.1 Programmable Current Source
      6. 7.19.6 GPIO
        1. 7.19.6.1 GPIO DC Characteristics
    20. 7.20 Typical Characteristics
      1. 7.20.1 MCU Current
      2. 7.20.2 RX Current
      3. 7.20.3 TX Current
      4. 7.20.4 RX Performance
      5. 7.20.5 TX Performance
      6. 7.20.6 ADC Performance
  9. 8 Detailed Description
    1. 8.1  Overview
    2. 8.2  System CPU
    3. 8.3  Radio (RF Core)
      1. 8.3.1 Proprietary Radio Formats
      2. 8.3.2 Bluetooth 5.3 Low Energy
      3. 8.3.3 802.15.4 Thread, Zigbee, and 6LoWPAN
    4. 8.4  Memory
    5. 8.5  Sensor Controller
    6. 8.6  Cryptography
    7. 8.7  Timers
    8. 8.8  Serial Peripherals and I/O
    9. 8.9  Battery and Temperature Monitor
    10. 8.10 µDMA
    11. 8.11 Debug
    12. 8.12 Power Management
    13. 8.13 Clock Systems
    14. 8.14 Network Processor
  10. 9 Application, Implementation, and Layout
    1. 9.1 Reference Designs
    2. 9.2 Junction Temperature Calculation
  11. 10Device and Documentation Support
    1. 10.1 Tools and Software
      1. 10.1.1 SimpleLink™ Microcontroller Platform
    2. 10.2 Documentation Support
    3. 10.3 支持资源
    4. 10.4 Trademarks
    5. 10.5 静电放电警告
    6. 10.6 术语表
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

Memory

1024kB nonvolatile (Flash) memory provides storage for code and data in two banks. The flash memory is in-system programmable and erasable. The last flash memory sector must contain a Customer Configuration section (CCFG) that is used by boot ROM and TI-provided drivers to configure the device. This configuration is done through the ccfg.c source file that is included in all TI-provided examples.

The ultra-low leakage system static RAM (SRAM) is split into up to eight 32kB blocks and can be used for both storage of data and execution of code. Retention of SRAM contents in Standby power mode is enabled by default and included in Standby mode power consumption numbers. Parity checking for detection of bit errors in memory is built-in, which reduces chip-level soft errors and thereby increases reliability. Parity can be disabled for an additional 32kB that can be allocated for general-purpose SRAM. System SRAM is always initialized to zeroes upon code execution from boot.

To improve code execution speed and lower power when executing code from nonvolatile memory, a 4-way nonassociative 8kB cache is enabled by default to cache and prefetch instructions read by the system CPU. The cache can be used as a general-purpose RAM by enabling this feature in the Customer Configuration Area (CCFG).

There is a 4kB ultra-low leakage SRAM available for use with the Sensor Controller Engine which is typically used for storing Sensor Controller programs, data, and configuration parameters. This RAM is also accessible by the system CPU. The Sensor Controller RAM is not cleared to zeroes between system resets.

The ROM includes a TI-RTOS kernel and low-level drivers, as well as significant parts of selected radio stacks, which free up flash memory for the application. The ROM also contains a serial (SPI and UART) bootloader that can be used for the initial programming of the device.