ZHCSR57G October 1985 – April 2025 SN75179B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18mA | –1.5 | V | |||
| VO | Output voltage | IO = 0 | 0 | 6 | V | ||
| |VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | ||
| |VOD2| | Differential output voltage | RL = 100Ω | See Figure 5-1 | 1/2 VOD1 | V | ||
| 2(2) | |||||||
| RL = 54Ω | See Figure 5-1 | 1.5 | 2.5 | 5 | V | ||
| |VOD3| | Differential output voltage | See (4) | 1.5 | 5 | V | ||
| Δ|VOD| | Change in magnitude of differential output voltage | ±0.2 | V | ||||
| VOC | Common mode output voltage | RL = 54Ω or 100Ω, | See Figure 5-1 | 3 | V | ||
| –1 | |||||||
| Δ|VOC| | Change in magnitude of common-mode output voltage(3) | ±0.2 | V | ||||
| IO | Output current | VCC = 0 | VO = -7V to 12V | ±100 | µA | ||
| IIH | High-level input current | VIH = 2.4V | 20 | µA | |||
| IIL | Low-level input current | VIL = 0.4V | –200 | µA | |||
| IOS | Short circuit output current | VO = –7V | –250 | mA | |||
| VO = VCC | 250 | ||||||
| VO = 12V | 250 | ||||||
| ICC | Supply current (total package) | No load | 57 | 70 | mA | ||