ZHCSR57G October 1985 – April 2025 SN75179B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low- to high-level output | VID = –1.5V to 1.5V | 19 | 35 | ns | ||
| tPHL | Propagation delay time, high- to low-level output | CL = 15pF | See Figure 5-4 | 30 | 40 | ns | |