ZHCSQS0E August 2006 – January 2024 TPS5410
PRODUCTION DATA
The output voltage of the regulator is set by feeding back the center point voltage of an external resistor divider network to the VSENSE pin. In steady-state operation, the VSENSE pin voltage must be equal to the voltage reference 1.221 V.