ZHCSQO2N August 1998 – February 2025 CD4051B , CD4051B-MIL , CD4052B , CD4052B-MIL , CD4053B , CD4053B-MIL
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply Voltage | V+ to V-, Voltages Referenced to VSS Terminal | –0.5 | 20 | V | |
| DC Input Voltage | –0.5 | VDD+0.5 | V | ||
| DC Input Current | Any One Input | –10 | 10 | mA | |
| TJMAX1 | Maximum junction temperature, ceramic package |
175 | °C | ||
| TJMAX2 | Maximum junction temperature, plastic package |
150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |