A. See
Recommended Operating Conditions, and the Pin Functions table.
B. To prevent excess current, the supply voltage difference
|V
OFFSET – V
BIAS| must be less than the specified limit in the
Recommended Operating Conditions
C. To prevent excess current, the supply difference
|V
BIAS – V
RESET| must be less than the specified limit in the
Recommended Operating Conditions.
D. V
BIAS must power up after V
OFFSET has
powered up, per the Delay1 specification in
Table 8-1
E. PG_OFFSET must turn off after EN_OFFSET has turned off, per
the Delay2 specification in
Table 8-1.