ZHCSQC3C April 2019 – January 2025 DLP470TE
PRODUCTION DATA
The DLP470TE DMD combined with two DLPC4420 display controllers, an FPGA, a power management device DLPA100, and other electrical, optical, and mechanical components, enables bright, affordable, full 4K UHD display solutions. Figure 7-1 shows a typical 4K UHD system application using the DLP470TE DMD.