ZHCSPI9A December 2021 – December 2022 OPT4001
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPTICAL | ||||||
| PicoStarTM Variant | ||||||
| EvLSB | Resolution | Lowest auto gain range, 800 ms converion-time | 312.5 | µlux | ||
| EvLSB | Lowest auto gain range, 100 ms converion-time | 2.5 | mlux | |||
| EvFS | Full-scale illuminance | 83886 | lux | |||
| Angular response (FWHM) | 96 | ° | ||||
| Drift across temperature | Visible Light, Input illuminance = 2000 lux | 0.01 | %/°C | |||
| Linearity | Input illuminance
> 328 lux 100 ms conversion-time CONVERSION_TIME=0x8 |
2 | % | |||
| Input illuminance
< 328 lux 100 ms conversion-time CONVERSION_TIME=0x8 |
5 | % | ||||
| SOT-5X3 Variant | ||||||
| EvLSB | Resolution | Lowest auto gain range, 800 ms converion-time | 437.5 | µlux | ||
| EvLSB | Lowest auto gain range, 100 ms converion-time | 3.5 | mlux | |||
| EvFS | Full-scale illuminance | 117441 | lux | |||
| Angular response (FWHM) | 120 | ° | ||||
| Drift across temperature | Visible Light, Input illuminance = 2000 lux | 0.015 | %/°C | |||
| Linearity | Input illuminance
> 459 lux 100 ms conversion-time CONVERSION_TIME=0x8 |
2 | % | |||
| Input illuminance
< 459 lux 100 ms conversion-time CONVERSION_TIME=0x8 |
5 | % | ||||
| Common Specifications | ||||||
| Peak irradiance spectral responsivity | 550 | nm | ||||
| Effective MANTISSA bits (Register R_MSB & R_LSB) | Dependent on Converstion Time selected (Register CONVERSION_TIME) | 9 | 20 | bits | ||
| Exponent bits (Register E) | Denotes the full-scale range | 4 | bits | |||
| Ev | Measurement output result | 2000 lux input(1) | 1800 | 2000 | 2200 | lux |
| Tconv | Light Conversion-time(4) | Minimum Selectable (CONVERSION_TIME=0x0), fixed lux range, 2000 lux input | 600 | µs | ||
| Maximum Selectable (CONVERSION_TIME=0xB), fixed lux range, 2000 lux input | 800 | ms | ||||
| Light source variation (incandescent, halogen, fluorescent) | Bare device, no cover glass | 4 | % | |||
| EvIR | Infrared response | 850nm Near Infrared | 0.2 | % | ||
| Relative accuracy between gain ranges (2) | 0.4 | % | ||||
| Dark Measurement | 0 | 10 | mlux | |||
| PSRR | Power-supply rejection ratio(3) | VDD at 3.6 V and 1.6 V | 0.1 | %/V | ||
| POWER SUPPLY | ||||||
| VDD | Power supply | 1.6 | 3.6 | V | ||
| VI2C | Power supply for I2C pull up resistor | I2C pullup resistor, VDD ≤ VI2C | 1.6 | 5.5 | V | |
| IQACTIVE | Active Current | Dark | 22 | µA | ||
| Full-scale lux | 30 | µA | ||||
| IQ | Quiescent current | Dark | 1.6 | µA | ||
| Full-scale lux | 2 | uA | ||||
| POR | Power-on-reset threshold | 0.8 | V | |||
| DIGITAL | ||||||
| CIO | I/O Pin Capacitance | 3 | pF | |||
| Tss | Trigger to Sample Start | Low-power shutdown mode | 0.5 | ms | ||
| VIL | Low-level input voltage (SDA, SCL, and ADDR) | 0 | 0.3 X VDD | V | ||
| VIH | High-level input voltage (SDA, SCL, and ADDR) | 0.7 X VDD | 5.5 | V | ||
| IIL | Low-level input current (SDA, SCL, and ADDR) | 0.01 | 0.25(5) | µA | ||
| VOL | Low-level output voltage (SDA and INT) | IOL=3mA | 0.32 | V | ||
| IZH | Output logic high, high-Z leakage current (SDA, INT) | Measured with VDD at pin | 0.01 | 0.25(5) | µA | |
| TEMPERATURE | ||||||
| Specified temperature range | –40 | 85 | °C | |||