ZHCSPI9A December   2021  – December 2022 OPT4001

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 说明(续)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Spectral Matching to Human Eye
      2. 8.3.2 Automatic Full-Scale Range Setting
      3. 8.3.3 Output Register CRC and Counter
        1. 8.3.3.1 Output Sample Counter
        2. 8.3.3.2 Output CRC
      4. 8.3.4 Output Register FIFO
      5. 8.3.5 Threshold Detection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Modes of Operation
      2. 8.4.2 Interrupt Modes of Operation
      3. 8.4.3 Light Range Selection
      4. 8.4.4 Selecting Conversion Time
      5. 8.4.5 Light Measurement in Lux
      6. 8.4.6 Light Resolution
    5. 8.5 Programming
      1. 8.5.1 I2C Bus Overview
        1. 8.5.1.1 Serial Bus Address
        2. 8.5.1.2 Serial Interface
      2. 8.5.2 Writing and Reading
        1. 8.5.2.1 High-Speed I2C Mode
        2. 8.5.2.2 Burst Read Mode
        3. 8.5.2.3 General-Call Reset Command
        4. 8.5.2.4 SMBus Alert Response
    6. 8.6 Register Maps
      1. 8.6.1 ALL Register Map
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Electrical Interface
        1. 9.2.1.1 Design Requirements
          1. 9.2.1.1.1 Optical Interface
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Optomechanical Design (PicoStar Variant)
          2. 9.2.1.2.2 Optomechanical Design (SOT-5X3 Variant)
        3. 9.2.1.3 Application Curves (PicoStar Variant)
    3. 9.3 Do's and Don'ts
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
        1. 9.5.2.1 Soldering and Handling Recommendations (SOT-5X3 Variant)
        2. 9.5.2.2 Soldering and Handling Recommendations (PicoStar Variant)
          1. 9.5.2.2.1 Solder Paste
          2. 9.5.2.2.2 Package Placement
          3. 9.5.2.2.3 Reflow Profile
          4. 9.5.2.2.4 Special Flexible Printed-Circuit Board (FPCB) Recommendations
          5. 9.5.2.2.5 Rework Process
  10. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 接收文档更新通知
    3. 10.3 支持资源
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 术语表
  11. 11Mechanical, Packaging, and Orderable Information

Writing and Reading

Accessing a specific register on the OPT4001 is accomplished by writing the appropriate register address during the I2C transaction sequence. Refer to Section 8.6 for a complete list of registers and their corresponding register addresses. The value for the register address (as shown in Figure 8-5) is the first byte transferred after the target address byte with the R/W bit low.

Figure 8-5 Setting the I2C Register Address

Writing to a register begins with the first byte transmitted by the controller. This byte is the target address with the R/W bit low. The device then acknowledges receipt of a valid address. The next byte transmitted by the controller is the address of the register that data are to be written to. The next two bytes are written to the register addressed by the register address. The device acknowledges receipt of each data byte. The controller can terminate the data transfer by generating a start or stop condition.

When reading from the device, the last value stored in the register address by a write operation determines which register is read during a read operation. To change the register address for a read operation, a new partial I2C write transaction must be initiated. This partial write is accomplished by issuing a target address byte with the R/W bit low, followed by the register address byte and a stop command. The controller then generates a start condition and sends the target address byte with the R/W bit high to initiate the read command. The next byte is transmitted by the terget and is the most significant byte of the register indicated by the register address. This byte is followed by an acknowledge from the controller; then the target transmits the least significant byte. The controller acknowledges receipt of the data byte. The controller can terminate the data transfer by generating a not-acknowledge after receiving any data byte, or by generating a start or stop condition. If repeated reads from the same register are desired, continually sending the register address bytes is not necessary; the device retains the register address until that number is changed by the next write operation.

Figure 8-6 and Figure 8-7 show the write and read operation timing diagrams, respectively. Note that register bytes are sent most significant byte first, followed by the least significant byte.

Figure 8-6 I2C Write Example
An ACK by the controller can also be sent.
Figure 8-7 I2C Read Example