ZHCSPA5F August   1999  – July 2024 THS4021 , THS4022

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information - THS4021
    5. 5.5 Thermal Information - THS4022
    6. 5.6 Electrical Characteristics - THS4021D and THS4022DGN
    7. 5.7 Electrical Characteristics - THS4021DGN
    8. 5.8 Typical Characteristics: THS4021D and THS4022DGN
    9. 5.9 Typical Characteristics: THS4021DGN
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Offset Nulling
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Driving a Capacitive Load
      2. 7.1.2 General Configuration
    2. 7.2 Power Supply Recommendations
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
        1. 7.3.1.1 General PowerPAD™ Integrated Circuit Package Design Considerations
      2. 7.3.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics - THS4021DGN

at TA = 25°C, VCC = ±15 V, RL = 150 Ω (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
DYNAMIC PERFORMANCE
BW Small-signal bandwidth
(–3 dB)
Gain = 10 VCC = ±15 V 350 MHz
VCC = ±5 V 280
Gain = 20 VCC = ±15 V 80
VCC = ±5 V 70
Bandwidth for 0.1-dB flatness Gain = 10 VCC = ±15 V 17
VCC = ±5 V 17
Full-power bandwidth(1) VO(pp) = 20 V, VCC = ±15 V 3.7
VO(pp) = 5 V, VCC = ±5 V 11.8
SR Slew rate(2) Gain = 10 VCC = ±15 V, 10-V step 470 V/µs
VCC = ±5 V, 5-V step 370
ts Settling time to 0.1% Gain = –10 VCC = ±15 V, 5-V step 40 ns
VCC = ±5 V, 2-V step 50
Settling time to 0.01% Gain = –10 VCC = ±15 V, 5-V step 145
VCC = ±5 V, 2-V step 150
NOISE/DISTORTION PERFORMANCE
THD Total harmonic distortion VO(pp) = 2 V, f = 1 MHz,
gain = 2, VCC = ±15 V
–68 dBc
RL = 1 kΩ –77
VO(pp) = 2 V, f = 1 MHz,
gain = 2, VCC = ±5 V
–69
RL = 1 kΩ –78
Vn Input voltage noise VCC = ±5 V or ±15 V, f > 10 kHz 1.5 nV/√Hz
In Input current noise VCC = ±5 V or ±15 V, f > 10 kHz 2 pA/√Hz
Differential gain error Gain = 2, NTSC, 40 IRE modulation, ±100 IRE ramp VCC = ±15 0.02 %
VCC = ±5 V 0.02
Differential phase error Gain = 2, NTSC, 40 IRE modulation, ±100 IRE ramp VCC = ±15 0.08 °
VCC = ±5 V 0.06
DC PERFORMANCE
Open-loop gain VCC = ±15 V, VO = ±10 V,
RL = 1 kΩ
TA = 25°C 40 60 V/mV
TA = full range 35
VCC = ±5 V, VO = ±2.5 V,
RL = 250 Ω
TA = 25°C 20 35
TA = full range 15
VOS Input offset voltage VCC = ±5 V or ±15 V TA = 25°C 0.5 2 mV
TA = full range 3
Offset voltage drift VCC = ±5 V or ±15 V TA = full range 15 µV/°C
IIB Input bias current VCC = ±5 V or ±15 V TA = 25°C 3 6 µA
TA = full range 6
IOS Input offset current VCC = ±5 V or ±15 V TA = 25°C 30 250 nA
TA = full range 400
Input offset current drift TA = full range 0.3 nA/°C
INPUT CHARACTERISTICS
VICR Common-mode input voltage VCC = ±15 V ±13.8 ±14.3 V
VCC = ±5 V ±3.8 ±4.3
CMRR Common-mode rejection ratio VCC = ±15 V, VICR = ±12 V, TA = full range 74 95 dB
ri Input resistance 1 MΩ
Ci Input capacitance 1.5 pF
OUTPUT CHARACTERISTICS
VO Output voltage swing VCC = ±15 V, RL = 250 Ω ±12 ±12.5 V
VCC = ±5 V, RL = 150 Ω ±3 ±3.3
VCC = ±15 V, RL = 150 Ω ±13 ±13.5
VCC = ±5 V, RL = 150 Ω ±3.4 ±3.8
IO Output current RL = 20 Ω VCC = ±15 V 80 100 mA
VCC = ±5 V 50 75
ISC Short-circuit current(3) VCC = ±15 V 150 mA
RO Output resistance(3) Open loop 13 Ω
POWER SUPPLY
VCC Supply voltage Dual supply ±4.5 ±16.5 V
Single supply 9 33
ICC Supply current (per amplifier) VCC = ±15 V TA = 25°C 7.8 10 mA
TA = full range 11
VCC = ±5 V TA = 25°C 6.7 9
TA = full range 10.5
PSRR Power-supply rejection ratio VCC = ±5 V or ±15 V, TA = full range 80 95 dB
Full-power bandwidth = slew rate / 2π VO(Peak).
Slew rate is measured from an output level range of 25% to 75%.
Keep junction temperature less than the absolute maximum rating when the output is heavily loaded or shorted; see also Section 5.1.