ZHCSPA5F August   1999  – July 2024 THS4021 , THS4022

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information - THS4021
    5. 5.5 Thermal Information - THS4022
    6. 5.6 Electrical Characteristics - THS4021D and THS4022DGN
    7. 5.7 Electrical Characteristics - THS4021DGN
    8. 5.8 Typical Characteristics: THS4021D and THS4022DGN
    9. 5.9 Typical Characteristics: THS4021DGN
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Offset Nulling
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Driving a Capacitive Load
      2. 7.1.2 General Configuration
    2. 7.2 Power Supply Recommendations
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
        1. 7.3.1.1 General PowerPAD™ Integrated Circuit Package Design Considerations
      2. 7.3.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC– to VCC+ Supply voltage 33 V
VI Input voltage ±VCC V
IO Output current(2) 240 mA
VIO Differential input voltage ±1.5 V
IIN Continuous input current 10 mA
TJ Maximum junction temperature Maximum junction temperature 150 °C
TA Operating free-air temperature C-suffix 0 70 °C
I-suffix –40 85
Tstg Storage temperature –65 150 °C
Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds 300 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
When continuously operating at any output current, do not exceed the maximum junction temperature. Keep the output current less than the absolute maximum rating regardless of time interval.