ZHCSOK6B February 2017 – July 2024 CC3120
PRODUCTION DATA
| GPIO Pins Except 29, 30, 50, 52, and 53 (25°C)(1) | ||||||||
|---|---|---|---|---|---|---|---|---|
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |||
| CIN | Pin capacitance | 4 | pF | |||||
| VIH | High-level input voltage | 0.65 × VDD | VDD + 0.5 V | V | ||||
| VIL | Low-level input voltage | –0.5 | 0.35 × VDD | V | ||||
| IIH | High-level input current | 5 | nA | |||||
| IIL | Low-level input current | 5 | nA | |||||
| VOH | High-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.8 | V | ||||
| IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
| IL = 8 mA; configured I/O drive strength = 8 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
| IL = 2 mA; configured I/O drive strength = 2 mA; 2.1 V ≤ VDD < 2.4 V | VDD × 0.75 | |||||||
| IL = 2 mA; configured I/O drive strength = 2 mA; VDD = 1.85 V | VDD × 0.7 | |||||||
| VOL | Low-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | V | ||||
| IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
| IL = 8 mA; configured I/O drive strength = 8 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
| IL = 2 mA; configured I/O drive strength = 2 mA; 2.1 V ≤ VDD < 2.4 V | VDD × 0.25 | |||||||
| IL = 2 mA; configured I/O drive strength = 2 mA; VDD = 1.85 V | VDD × 0.35 | |||||||
| IOH | High-level source current | 2-mA drive | 2 | mA | ||||
| 4-mA drive | 4 | |||||||
| 6-mA drive | 6 | |||||||
| IOL | Low-level sink current | 2-mA drive | 2 | mA | ||||
| 4-mA drive | 4 | |||||||
| 6-mA drive | 6 | |||||||
| VIL | nRESET(2) | 0.6 | V | |||||