ZHCSOK6B February 2017 – July 2024 CC3120
PRODUCTION DATA
| PROPERTY | SUPPORTED CC3120R CONFIGURATION |
|---|---|
| Baud rate | 115200 bps, no auto-baud rate detection, can be changed by the host up to 3 Mbps using a special command |
| Data bits | 8 bits |
| Flow control | CTS/RTS |
| Parity | None |
| Stop bits | 1 |
| Bit order | LSBit first |
| Host interrupt polarity | Active high |
| Host interrupt mode | Rising edge or level 1 |
| Endianness | Little-endian only(1) |