ZHCSNQ2C March 2021 – January 2024 AWR1843AOP
PRODUCTION DATA
| NO. | PARAMETER(1)(2)(3) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Q1 | tc(SCLK) | Cycle time, sclk | 25 | ns | ||
| Q2 | tw(SCLKL) | Pulse duration, sclk low | 0.5*P – 3 | ns | ||
| Q3 | tw(SCLKH) | Pulse duration, sclk high | 0.5*P – 3 | ns | ||
| Q4 | td(CS-SCLK) | Delay time, sclk falling edge to cs active edge | –M*P – 1 | –M*P + 2.5 | ns | |
| Q5 | td(SCLK-CS) | Delay time, sclk falling edge to cs inactive edge | N*P – 1 | N*P + 2.5 | ns | |
| Q6 | td(SCLK-D1) | Delay time, sclk falling edge to d[0] transition | –3.5 | 7 | ns | |
| Q7 | tena(CS-D1LZ) | Enable time, cs active edge to d[0] driven (lo-z) | –P – 4 | –P +1 | ns | |
| Q8 | tdis(CS-D1Z) | Disable time, cs active edge to d[0] tri-stated (hi-z) | –P – 4 | –P +1 | ns | |
| Q9 | td(SCLK-D1) | Delay time, sclk first falling edge to first d[1] transition (for PHA = 0 only) | –3.5 – P | 7 – P | ns | |
Figure 6-18 QSPI Read (Clock Mode 0)
Figure 6-19 QSPI Write (Clock Mode 0)