ZHCSNI0B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| VT | Threshold voltage for fault detector | 25°C | 0.7 | V | |||
| LOGIC INPUT/ OUTPUT | |||||||
| VIH | High-level input voltage | SELx pins | –40°C to +125°C | 1.3 | 44 | V | |
| VIL | Low-level input voltage | SELx pins | –40°C to +125°C | 0 | 0.8 | V | |
| IIH | High-level input current | VSELx = VDD | –40°C to +125°C | 0.4 | 3 | µA | |
| IIL | Low-level input current | VSELx = 0 V | –40°C to +125°C | –1 | –0.65 | µA | |
| VOL(FLAG) | Low-level output voltage | FF pin, IO = 5 mA | –40°C to +125°C | 0.35 | V | ||
| POWER SUPPLY | |||||||
| VUVLO | Undervoltage lockout (UVLO) threshold voltage (VDD – VSS) | Rising edge, single supply | –40°C to +125°C | 5.1 | 5.8 | 6.4 | V |
| Falling edge, single supply | –40°C to +125°C | 5 | 5.7 | 6.3 | V | ||
| VHYS | VDD Undervoltage lockout (UVLO) hysteresis | Single supply | –40°C to +125°C | 0.2 | V | ||