ZHCSN32B June   2019  – July 2024 TPS99001-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics—Analog to Digital Converter
    6. 5.6  Electrical Characteristics—Voltage Regulators
    7. 5.7  Electrical Characteristics—Temperature and Voltage Monitors
    8. 5.8  Electrical Characteristics—Current Consumption
    9. 5.9  Power-Up Timing Requirements
    10. 5.10 Power-Down Timing Requirements
    11. 5.11 Timing Requirements—Sequencer Clock
    12. 5.12 Timing Requirements—Host and Diagnostic Port SPI Interface
    13. 5.13 Timing Requirements—ADC Interface
    14. 5.14 Switching Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Analog to Digital Converter
        1. 6.3.1.1 Analog to Digital Converter Input Table
      2. 6.3.2 Power Sequencing and Monitoring
        1. 6.3.2.1 Power Monitoring
      3. 6.3.3 DMD Mirror Voltage Regulator
      4. 6.3.4 Low Dropout Regulators
      5. 6.3.5 System Monitoring Features
        1. 6.3.5.1 Windowed Watchdog Circuits
        2. 6.3.5.2 Die Temperature Monitors
        3. 6.3.5.3 External Clock Ratio Monitor
      6. 6.3.6 Communication Ports
        1. 6.3.6.1 Serial Peripheral Interface (SPI)
    4. 6.4 Device Functional Modes
      1. 6.4.1 OFF
      2. 6.4.2 STANDBY
      3. 6.4.3 POWERING_DMD
      4. 6.4.4 DISPLAY_RDY
      5. 6.4.5 PARKING
      6. 6.4.6 SHUTDOWN
    5. 6.5 Register Maps
      1. 6.5.1 System Status Registers
      2. 6.5.2 ADC Control
      3. 6.5.3 General Fault Status
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Headlight
        1. 7.2.1.1 Design Requirements
  9. 8 Power Supply Recommendations
    1. 8.1 TPS99001-Q1 Power Supply Architecture
    2. 8.2 TPS99001-Q1 Power Outputs
    3. 8.3 Power Supply Architecture
  10. 9 Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Power/High Current Signals
      2. 9.1.2 Sensitive Analog Signals
      3. 9.1.3 High-Speed Digital Signals
      4. 9.1.4 Kelvin Sensing Connections
      5. 9.1.5 Ground Separation
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 第三方产品免责声明
    2. 10.2 接收文档更新通知
    3. 10.3 支持资源
    4. 10.4 Trademarks
    5. 10.5 静电放电警告
    6. 10.6 术语表
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Serial Peripheral Interface (SPI)

The TPS99001-Q1 provides two four-wire SPI ports that support transfers up to 30MHz clock rates. The primary port (SPI1) supports register reads and writes, and serves as the primary set up and control interface for the device. The DLPC23x-Q1 is the primary of SPI1 to control the TPS99001-Q1 during system operation. A secondary read-only four wire SPI port (SPI2) is available to provide status information to an optional second microcontroller in the system.

For both ports, the SPIx_SS_Z serves as the active low chip select for the SPI port. A SPI frame is initiated by SPIx_SS_Z pin going low, and is completed when SPIx_SS_Z pin is driven high.

The secondary SPI port serves as a read-only system monitor port. All registers in the address space are read accessible over this port. The protocol is effectively the same as the main port except for being read-only. Note that data is clocked in on the rising edge of the SPI2_CLK.

When using this port, one must always transmit the full transaction packet. Failure to do so may result in corruption of data.

TPS99001-Q1 SPI Port 2 Protocol (Read Only)Figure 6-7 SPI Port 2 Protocol (Read Only)