ZHCSN32B June 2019 – July 2024 TPS99001-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TEMPERATURE MONITOR | ||||||
| TEMPWARN | Thermal warning threshold | Junction temperature | 135 | °C | ||
| TEMPEMRG | Thermal emergency threshold | Junction temperature | 150 | °C | ||
| 1.1-V SUPPLY MONITOR | ||||||
| VTRIPN | Negative trip threshold | Negative going only | 0.95 | 0.98 | 1.01 | V |
| VTRIPHYST | Hysteresis | Positive going threshold, amount higher than negative trip voltage | 2% | |||
| tGLITCH | Glitch suppression | Size of glitch ignored (no reset) with 2% overdrive | 20 | 1000 | µs | |
| 1.8-V SUPPLY MONITOR | ||||||
| VTRIPN | Negative trip threshold | Negative going only | 1.552 | 1.6 | 1.648 | V |
| VTRIPHYST | Hysteresis | Positive going threshold, amount higher than negative trip voltage | 2% | |||
| tGLITCH | Glitch suppression | Size of glitch ignored (no reset) with 2% overdrive | 20 | 1000 | µs | |
| 3.3-V SUPPLY MONITOR | ||||||
| VTRIPN | Negative trip threshold | Negative going only | 2.852 | 2.93 | 3.03 | V |
| VTRIPHYST | Hysteresis | Positive going threshold, amount higher than negative trip voltage | 2% | |||
| tGLITCH | Glitch suppression | Size of glitch ignored (no reset) with 2% overdrive | 20 | 1000 | µs | |
| VMAIN SYSTEM INPUT SUPPLY MONITOR | ||||||
| VMAINTHRSH | VMAIN threshold | External resistor divider used to translate VMAIN | 1.2125 | 1.25 | 1.2875 | V |
| tMAINGLITCH | VMAIN glitch suppression | At 2% overdrive | 20 | 1000 | µs | |