ZHCSN32B June   2019  – July 2024 TPS99001-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics—Analog to Digital Converter
    6. 5.6  Electrical Characteristics—Voltage Regulators
    7. 5.7  Electrical Characteristics—Temperature and Voltage Monitors
    8. 5.8  Electrical Characteristics—Current Consumption
    9. 5.9  Power-Up Timing Requirements
    10. 5.10 Power-Down Timing Requirements
    11. 5.11 Timing Requirements—Sequencer Clock
    12. 5.12 Timing Requirements—Host and Diagnostic Port SPI Interface
    13. 5.13 Timing Requirements—ADC Interface
    14. 5.14 Switching Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Analog to Digital Converter
        1. 6.3.1.1 Analog to Digital Converter Input Table
      2. 6.3.2 Power Sequencing and Monitoring
        1. 6.3.2.1 Power Monitoring
      3. 6.3.3 DMD Mirror Voltage Regulator
      4. 6.3.4 Low Dropout Regulators
      5. 6.3.5 System Monitoring Features
        1. 6.3.5.1 Windowed Watchdog Circuits
        2. 6.3.5.2 Die Temperature Monitors
        3. 6.3.5.3 External Clock Ratio Monitor
      6. 6.3.6 Communication Ports
        1. 6.3.6.1 Serial Peripheral Interface (SPI)
    4. 6.4 Device Functional Modes
      1. 6.4.1 OFF
      2. 6.4.2 STANDBY
      3. 6.4.3 POWERING_DMD
      4. 6.4.4 DISPLAY_RDY
      5. 6.4.5 PARKING
      6. 6.4.6 SHUTDOWN
    5. 6.5 Register Maps
      1. 6.5.1 System Status Registers
      2. 6.5.2 ADC Control
      3. 6.5.3 General Fault Status
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Headlight
        1. 7.2.1.1 Design Requirements
  9. 8 Power Supply Recommendations
    1. 8.1 TPS99001-Q1 Power Supply Architecture
    2. 8.2 TPS99001-Q1 Power Outputs
    3. 8.3 Power Supply Architecture
  10. 9 Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Power/High Current Signals
      2. 9.1.2 Sensitive Analog Signals
      3. 9.1.3 High-Speed Digital Signals
      4. 9.1.4 Kelvin Sensing Connections
      5. 9.1.5 Ground Separation
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 第三方产品免责声明
    2. 10.2 接收文档更新通知
    3. 10.3 支持资源
    4. 10.4 Trademarks
    5. 10.5 静电放电警告
    6. 10.6 术语表
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

System Status Registers

ADDRESSNAMEBITSDESCRIPTION
Chip Revision ID, R-only, Reset Value 0000
0x00Unused[15:8]Unused
Major[7:4]Major revision
Minor[3:0]Minor revision
Status Set, R/W, Reset Value 0000
0x01PG Fault Status[15]Asserted when any bin in user register 38h is set
VXPG Init[13]Power good timer for VOFS, VRST, or VBIAS expired
Main SPI parity error[12]Parity error on a SPI1 port transaction occurred (command or write data) on previous command
ADC block error[11]"OR" of all errors in ADC block. Refer to x0D to determine specific error.
Checksum error 3[10]Checksum error in LED section
Checksum error 2[9]Checksum error in light sensor conditioning section
Checksum error 1[8]Checksum error in ADC sub-system section
WD2[7]Watchdog #2 error
WD1[6]Watchdog #1 error
Top level state change[5]Indicates top level state machine has changed state. Can be used to indicate that the TPS99001-Q1 has exited DISPLAY state unexpectedly due to a random fault
VXPG Fault[3]Set 1 by hardware if power good fault occurs for VOFS, VRST, or VBIAS
DIE Over temp warning[2]Thermal conditions on chip have reached the warning level. If temperature continues to rise, system will reach die over temp error temperature and emergency actions will be taken by TPS99001-Q1
DIE Over temp error[1]Thermal conditions on chip have reached the emergency/error. Emergency actions will be taken by TPS99001-Q1 to protect the system. This error bit is non-maskable for PARKZ output
PROJ_ON_LOW[0]Projector ON input pin is low (produces a 1 on this status bit).
General Status 1, R-only, Reset Value 0000
0x05Clock ratio monitor[15:12]Mid-scale reading (1000 ± 1) indicate approximately 30-MHz external signal has been applied
Open[11:8]Reserved
Last Reset (2:0)[7:5]Root cause of last reset cycle, last pass through the OFF state.
“000” – true power on cycle, internal reset set/release
“001” –  PROJ_ON went low
“010” – watchdog timer 1 error
“011” – watchdog timer 2 error
“100” – die over temperature error
“101” – SW power cycle command
all others unused
Top State (4:0)[4:0]Top level state machine current state
0x00 = SHUTDOWN
0x01 = Internal initialization
0x02 = OFF
0x03 = Internal initialization
0x04 = Initializing 1P1V
0x05 = Initializing 1P8V
0x06 = Initializing 3P3V
0x07 = De-assert RESETZ
0x08 = STANDBY
0x09 = VOFFSET enabled
0x0A = VBIAS enabled
0x0B = VRESET enabled
0x0C = DISPLAY READY
0x0D = DISPLAY ON
0x0E = Parking initialized
0x0F = VBIAS and VRESET disabled
0x10 = VOFFSET disabled
0x11 = DMD voltage discharge