ZHCSMC4A june   2020  – october 2020 UCC23514

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Revision History
  6. 5 Pin Configuration and Function
    1.     Pin Functions for UCC23514E
    2.     Pin Functions for UCC23514M
    3.     Pin Functions for UCC23514S
    4.     Pin Functions for UCC23514V
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Switching Characteristics
    11. 6.11 Insulation Characteristics
    12. 6.12 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1 Propagation Delay, rise time and fall time
    2. 7.2 IOH and IOL testing
    3. 7.3 CMTI Testing
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power Supply
      2. 8.3.2 Input Stage
      3. 8.3.3 Output Stage
      4. 8.3.4 Protection Features
        1. 8.3.4.1 Undervoltage Lockout (UVLO)
        2. 8.3.4.2 Active Pulldown
        3. 8.3.4.3 Short-Circuit Clamping
        4. 8.3.4.4 Active Miller Clamp (UCC23514M)
    4. 8.4 Device Functional Modes
      1. 8.4.1 ESD Structure
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Selecting the Input Resistor
        2. 9.2.2.2 Gate-Driver Output Resistor
        3. 9.2.2.3 Estimate Gate-Driver Power Loss
        4. 9.2.2.4 Estimating Junction Temperature
        5. 9.2.2.5 Selecting VCC Capacitor
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 PCB Material
  13. 12Mechanical, Packaging, and Orderable Information

Insulation Specifications

PARAMETERTEST CONDITIONSVALUEUNIT
CLRExternal clearance(1)Shortest pin-to-pin distance through air> 8.5mm
CPGExternal creepage(1)Shortest pin-to-pin distance across the package surface> 8.5mm
DTIDistance through the insulationMinimum internal gap (internal clearance)> 17µm
CTIComparative tracking indexDIN EN 60112 (VDE 0303-11); IEC 60112> 600V
Material groupAccording to IEC 60664-1I
Overvoltage category per IEC 60664-1Rated mains voltage ≤ 600 VRMSI-IV
Rated mains voltage ≤ 1000 VRMSI-III
DIN V VDE V 0884-11:2017-01(2)
VIORMMaximum repetitive peak isolation voltageAC voltage (bipolar)2121VPK
VIOWMMaximum working isolation voltageAC voltage (sine wave); time dependent dielectric breakdown (TDDB) test;1500VRMS
DC Voltage2121VDC
VIOTMMaximum transient isolation voltageVTEST = VIOTM, t = 60 s (qualification);
VTEST = 1.2 × VIOTM, t = 1 s (100% production)
7000VPK
VIOSMMaximum surge isolation voltage(3)Test method per IEC 62368-1, 1.2/50 μs waveform,
VTEST = 1.6 × VIOSM (qualification)
8000VPK
qpdApparent charge(4)Method a, After I/O safety test subgroup 2/3,
Vini = VIOTM, tini = 60 s;
Vpd(m) = 1.2 × VIORM, tm = 10 s
≤ 5pC
Method a, After environmental tests subgroup 1,
Vini = VIOTM, tini = 60 s;
Vpd(m) = 1.6 × VIORM = 2400 VPK, tm = 10 s
≤ 5
Method b1; At routine test (100% production) and preconditioning (type test)
Vini = 1.2 × VIOTM; tini = 1 s;
Vpd(m) = 1.875 × VIORM = 2813 VPK, tm = 1 s
≤ 5
CIOBarrier capacitance, input to output(5)VIO = 0.4 sin (2πft), f =1 MHz0.5pF
RIOIsolation resistance, input to output(5)VIO = 500 V at TA = 25°C> 1012Ω
VIO = 500 V at 100°C ≤ TA ≤ 125°C> 1011
VIO = 500 V at TS =150°C> 109
Pollution degree2
Climatic category40/125/21
UL 1577
VISOWithstand isolation voltageVTEST = VISO = 5000 VRMS, t = 60 s. (qualification),
VTEST = 1.2 × VISO = 6840 VRMS, t = 1 s (100% production)
5000VRMS
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance. Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves, ribs, or both on a printed circuit board are used to help increase these specifications.
This coupler is suitable for safe electrical insulation only within the safety ratings. Compliance with the safety ratings shall be ensured by means of suitable protective circuits.
Testing is carried out in air or oil to determine the intrinsic surge immunity of the isolation barrier.
Apparent charge is electrical discharge caused by a partial discharge (pd).
All pins on each side of the barrier tied together creating a two-pin device.