ZHCSLZ4D May 2020 – September 2021 TPS25850-Q1 , TPS25851-Q1 , TPS25852-Q1
PRODUCTION DATA
The detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 11-2 as the input parameters.
| Input voltage, VIN | 13.5-V typical, range from 8 V to 18 V |
| Output voltage, VSENSE | 5.17 V |
| Maximum output current | 6.6 A |
| Switching frequency, fSW | 2.1 MHz |