ZHCSL91B October 2020 – March 2022 TPS25947
PRODUCTION DATA
| Parameter | Pin | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VIN | Input Voltage Range | IN | 2.7 | 23 (1) | V |
| VOUT | Output Voltage Range | OUT | min (23, VIN + 20) | V | |
| VEN/UVLO | Enable Pin Voltage Range | EN/UVLO | 5 (2) | V | |
| VOVLO | OVLO Pin Voltage Range (TPS259470x/4x) | OVLO | 0.5 | 1.5 | V |
| VdVdT | dVdt Capacitor Voltage Rating | dVdt | VIN + 5 V (3) | V | |
| VFLTB | FLT Pin Voltage Range (TPS259470x) | FLT | 5 (4) | V | |
| VPGTH | PGTH Pin Voltage Range (TPS259472x/4x) | PGTH | 5 (4) | V | |
| VAUXOFF | AUXOFF Pin Voltage Range (TPS259470x) | AUXOFF | 5 (4) | V | |
| VPG | PG Pin Voltage Range (TPS259472x/4x) | PG | 5 (4) | V | |
| VITIMER | ITIMER Pin Capacitor Voltage Rating | ITIMER | 4 | V | |
| RILM | ILM Pin Resistance | ILM | 549 | 6650 | Ω |
| IMAX | Continuous Switch Current, TJ ≤ 125℃ | IN to OUT | 5.5 | A | |
| TJ | Junction temperature | –40 | 125 | °C | |