ZHCSL91B October   2020  – March 2022 TPS25947

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
      1.      15
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Input Reverse Polarity Protection
      2. 8.3.2  Undervoltage Lockout (UVLO and UVP)
      3. 8.3.3  Overvoltage Lockout (OVLO)
      4. 8.3.4  Overvoltage Clamp (OVC)
      5. 8.3.5  Inrush Current, Overcurrent, and Short Circuit Protection
        1. 8.3.5.1 Slew Rate (dVdt) and Inrush Current Control
        2. 8.3.5.2 Circuit-Breaker
        3. 8.3.5.3 Active Current Limiting
        4. 8.3.5.4 Short-Circuit Protection
      6. 8.3.6  Analog Load Current Monitor
      7. 8.3.7  Reverse Current Protection
      8. 8.3.8  Overtemperature Protection (OTP)
      9. 8.3.9  Fault Response and Indication (FLT)
      10. 8.3.10 Auxiliary Channel Control (AUXOFF)
      11. 8.3.11 Power Good Indication (PG)
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Single Device, Self-Controlled
    3. 9.3 Typical Application
      1. 9.3.1 Design Requirements
      2. 9.3.2 Detailed Design Procedure
        1. 9.3.2.1 Device Selection
        2. 9.3.2.2 Setting Undervoltage and Overvoltage Thresholds
        3. 9.3.2.3 Setting Output Voltage Rise Time (tR)
        4. 9.3.2.4 Setting Power Good Assertion Threshold
        5. 9.3.2.5 Setting Overcurrent Threshold (ILIM)
        6. 9.3.2.6 Setting Overcurrent Blanking Interval (tITIMER)
      3. 9.3.3 Application Curves
    4. 9.4 Active ORing
    5. 9.5 Priority Power MUXing
    6. 9.6 USB PD Port Protection
    7. 9.7 Parallel Operation
  10. 10Power Supply Recommendations
    1. 10.1 Transient Protection
    2. 10.2 Output Short-Circuit Measurements
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 接收文档更新通知
    3. 12.3 支持资源
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 术语表
  13. 13Mechanical, Packaging, and Orderable Information

Active Current Limiting

The TPS259470x/2x (Active Current Limit) variants respond to output overcurrent conditions by actively limiting the current after a user adjustable transient fault blanking interval. When the load current exceeds the set overcurrent threshold (ILIM) set by the ILM pin resistor (RILM), but stays lower than the short-circuit threshold (2 × ILIM), the device starts discharging the ITIMER pin capacitor using an internal 1.8-μA pulldown current. If the load current drops below the overcurrent threshold before the ITIMER capacitor (CITIMER) discharges by ΔVITIMER, the ITIMER is reset by pulling it up to VINT internally and the current limit action is not engaged. This allows short load transient pulses to pass through the device without getting current limited. If the overcurrent condition persists, the CITIMER continues to discharge and after it discharges by ΔVITIMER, the current limit starts regulating the HFET to actively limit the current to the set overcurrent threshold (ILIM). At the same time, the CITIMER is charged up to VINT again so that it is at its default state before the next overcurrent event. This ensures the full blanking timer interval is provided for every overcurrent event. Equation 7 can be used to calculate the RILM value for a desired overcurrent threshold.

Equation 7. GUID-20210329-CA0I-CDPB-GSHF-FKDB92GHPSPJ-low.gif
Note:
  1. Leaving the ILM pin open sets the current limit to nearly zero and results in the part entering current limit with the slightest amount of loading at the output.
  2. The current limit circuit employs a foldback mechanism. The current limit threshold in the foldback region (0 V < VOUT < VFB) is lower than the steady state current limit threshold (ILIM).
  3. Shorting the ILM pin to ground at any point during normal operation is detected as a fault and the part shuts down. There’s a minimum current (IFLT) which the part allows in this condition before the pin short condition is detected.

The duration for which transients are allowed can be adjusted using an appropriate capacitor value from ITIMER pin to ground. The CITIMER value needed to set the desired transient overcurrent blanking interval can be calculated using Equation 8 below.

Equation 8. GUID-20210329-CA0I-QVBQ-TFWT-6L54Q3LCGNDP-low.gif
GUID-20210329-CA0I-6NQG-DFKC-FN4LDSZGGHFZ-low.gifFigure 8-10 TPS259470x/2x Active Current Limit Response
Note:
  1. Leave the ITIMER pin open to allow the part to limit the current with the minimum possible delay.
  2. Shorting the ITIMER pin to ground results in minimum overcurrent response delay (similar to ITIMER pin open condition), but increases the device current consumption. This is not a recommended mode of operation.
  3. Active current limiting based on RILM is active during start-up for both TPS259470x/2x (Current Limit) and TPS259474x (Circuit-Breaker) variants. In case the start-up current exceeds ILIM, the device regulates the current to the set limit. However, during start-up the current limit is engaged without waiting for the ITIMER delay.
  4. For the TPS259472x variants, during overvoltage clamp condition, if an overcurrent event occurs, the current limit is engaged without waiting for the ITIMER delay.
  5. Increasing the CITIMER value extends the overcurrent blanking interval, but it also extends the time needed for the CITIMER to recharge up to VINT. If the next overcurrent event occurs before the CITIMER is recharged fully, it takes less time to discharge to the ITIMER expiry threshold, thereby providing a shorter blanking interval than intended.

During active current limit, the output voltage drops resulting in increased device power dissipation across the HFET. If the device internal temperature (TJ) exceeds the thermal shutdown threshold (TSD), the HFET is turned off. After the part shuts down due to TSD fault, it can either stay latched off (TPS25947xL variants) or restart automatically after a fixed delay (TPS25947xA variants). See Overtemperature Protection (OTP) for more details on device response to overtemperature.