ZHCSL91B October 2020 – March 2022 TPS25947
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tOVLO | Overvoltage lock-out response time (TPS259470x/4x) | VOVLO > VOV(R) to VOUT↓ | 1.2 | µs | ||
| tOVC | Overvoltage clamp response time (TPS259472x) | VIN > VOVC to VOUT↓ | 5 | µs | ||
| tCB | Circuit-Breaker response time (TPS259474x) | IOUT > 1.2 × ILIM & ITIMER expired to IOUT↓ | 2 | µs | ||
| tLIM | Current limit response time (TPS259470x/2x) | IOUT > 1.2 × ILIM & ITIMER expired to IOUT settling to within 5 % of ILIM | 400 | µs | ||
| tSC | Scalable fast-trip response time | IOUT > 3 × ILIM to IOUT↓ | 500 | ns | ||
| tFT | Fixed fast-trip response time | IOUT > IFT to IOUT↓ | 500 | ns | ||
| tRST | Auto-Retry Interval after fault (TPS25947xA) | 110 | ms | |||
| tSWOV | OVLO fast recovery response time (TPS259470x) | VOVLO < VOV(F) to VOUT↑ | 90 | µs | ||
| tSWRCB | Reverse Current Blocking recovery time | (VIN – VOUT) > VFWDTH to VOUT ↑ | 50 | µs | ||
| tRCB | Reverse Current Blocking comparator response time | (VOUT – VIN) > 1.3 × VREVTH to BFET OFF | 1 | µs | ||
| tPGA | PG Assertion de-glitch (TPS259472x/4x) | 12 | µs | |||
| tPGD | PG De-assertion de-glitch (TPS259472x/4x) | 12 | µs | |||