ZHCSKT7C february 2020 – june 2022
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Receiver | Noise figure AWR2243 | 13 | dB | |||
1-dB compression point (Out Of Band)(1) | –9 | dBm | ||||
Maximum gain | 52 | dB | ||||
Gain range | 20 | dB | ||||
Gain step size | 2 | dB | ||||
Image Rejection Ratio (IMRR) | 30 | dB | ||||
IF bandwidth(2) | 20 | MHz | ||||
A2D
sampling rate (Real/ Complex 2x) | 45 | Msps | ||||
A2D
sampling rate (Complex 1x) | 22.5 | Msps | ||||
A2D resolution | 12 | Bits | ||||
Return loss (S11) | <–10 | dB | ||||
Gain mismatch variation (over temperature) | ±0.5 | dB | ||||
Phase mismatch variation (over temperature) | ±3 | ° | ||||
In-band IIP2 |
RX gain = 30dB | 16 | dBm | |||
Out-of-band IIP2 |
RX gain = 24dB | 24 | dBm | |||
Idle Channel Spurs | –90 | dBFS | ||||
Transmitter | Output power | 13 | dBm | |||
Phase shifter accuracy | ±5 | ° | ||||
Amplitude noise | –145 | dBc/Hz | ||||
Clock subsystem | Frequency range | 76 | 81 | GHz | ||
Ramp rate | 266(3) | MHz/µs | ||||
Phase noise at 1-MHz offset | 76 to 78 GHz (VCO1)(4) | –96 | dBc/Hz | |||
76 to 81 GHz (VCO2) | –94 | |||||
20 GHz SYNC OUT signal (FM_CW_CLKOUT and FM_CW_SYNCOUT) | Frequency range | 19 | 20.25 | GHz | ||
Output power at the pin | 3 | 7 | 10 | dBm | ||
Return loss | –9 | dB | ||||
Impedance | 50 | Ω | ||||
20 GHz SYNC IN signal (FM_CW_SYNCIN) | Frequency range | 19 | 20.25 | GHz | ||
Input power at the pin | -6 | 7(5) | dBm | |||
Return loss | –10 | dB | ||||
Impedance | 50 | Ω |
Available HPF Corner Frequencies (kHz) | |
HPF1 | HPF2 |
175,235,350,700 | 350, 700, 1400, 2800 |
Figure 8-1 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed.