ZHCSKT7C february 2020 – june 2022
PRODUCTION DATA
The AWR2243 device supports a hardware based mechanism to trigger radar frames. An external host can pulse the SYNC_IN signal to start radar frames. The typical time difference between the rising edge of the external pulse and the frame transmission on air (Tlag) is about 160 ns. There is also an additional programmable delay that the user can set to control the frame start time.
The periodicity of the external SYNC_IN pulse should be always greater than the programmed frame periodic in the frame configurations in all instances.
PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|
Tactive_frame | Active frame duration | User defined | ns | |
Tpulse | 25 | 4000 |