ZHCSKL5D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
R19 is shown in Figure 7-29 and described in Table 7-39.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0x27 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VCO_CAPCTRL | |||||||
| R/W-0xB7 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | RESERVED | R/W | 0x27 | Program 0x27 to this field. |
| 7-0 | VCO_CAPCTRL | R/W | 0xB7 | Programmable band within VCO core that applies when VCO_CAPCTRL_FORCE = 1. Valid values are 183 to 0, where the higher number is a lower frequency. |